RoboNurse4

by ChicaliDude

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Robotic Claw - MKII
Retired ROB-11524
11.95 1   
Cannot be ordered at this time.
IntelĀ® Galileo Gen 2
Retired DEV-13096
74.95 1   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
11.8 4   
Cannot be ordered at this time.
RFID Starter Kit - Retail
Retired RTL-11839
49.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ1 (Retail)
Retired RTL-10427
26.95 1   
Cannot be ordered at this time.
Nut - Nylon Locknut (4-40, 10 pack)
Retired PRT-10460
1
You save:
6.5 (87%)
5   
Cannot be ordered at this time.
Total: 242.01