MoreStuff

by Member #610924

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (4.3")
Retired DEV-12085
68.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
9 2   
SparkFun BeagleBone Black Proto Cape
Retired DEV-12774
12.75 1   
Cannot be ordered at this time.
Beaglebone Black Enclosure - Black Plastic
Retired PRT-12843
7.95 1   
Cannot be ordered at this time.
Stackable Header - 2x23 Pin Female
In stock PRT-12790
3.25 1   
Total: 181.35