shopping list Sinop 2015

by Member #343623

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Standoffs Plastic (4-40; 3/8"; 10 pack)
In stock PRT-10461
7 2   
Standoff - Aluminum Threaded (6-32; 1-1/2", 4 Pack)
Retired ROB-13128
7.9 2   
Cannot be ordered at this time.
Standoff - Metal (4-40; 3/8"; 10 pack)
Retired PRT-10739
3.56
You save:
0.39 (10%)
1   
Cannot be ordered at this time.
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
7 2   
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
SparkFun RS232 Shifter SMD (No DB9)
In stock PRT-08780
37.5 3   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
52.5 3   
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
149.9 2   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
45 6   
Cannot be ordered at this time.
Total: 348.76