Product | Subtotal | Qty | |
---|---|---|---|
Third Hand
TOL-09317 |
32.85 | 3 | |
Wire Strippers 30AWG
TOL-08696 |
9.9 |
2
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
13.5 | 3 | |
Hakko FX888D Soldering Station
TOL-11704 |
299.85 |
3
Cannot be ordered at this time. |
|
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
Arduino Due
DEV-11589 |
48.95 |
1
Cannot be ordered at this time. |
|
Arduino Leonardo with Headers
DEV-11286 |
139.75 |
5
Cannot be ordered at this time. |
|
Raspberry Pi - Model B+ (8GB Bundle)
DEV-12995 |
149.85 |
3
Cannot be ordered at this time. |
|
Serial Enabled 16x2 LCD - White on Black 5V
LCD-09395 |
89.85 |
3
Cannot be ordered at this time. |
|
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
11 | 2 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
10.5 | 3 | |
Banana to IC Hook Cables
CAB-00506 |
16.5 | 3 | |
Banana to Alligator Cable
CAB-00509 |
13.5 | 3 | |
Banana to Banana Cables
CAB-00507 |
16.5 | 3 | |
IC Hook Test Leads
CAB-00501 |
9.95 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
45 | 2 | |
Total: 937.4 |