Raspberry (pi)^10

by Member #145561

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B+
Retired DEV-12994
399.5 10   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
59.5 10   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Black
In stock PRT-13102
66
You save:
3.5 (5%)
10   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
156.8
You save:
8.2 (5%)
10   
USB to TTL Serial Cable
Out of stock CAB-12977
35.85 3   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
10.5 3   
Total: 728.15