Actobotics Primer - The Big list

by Improvised Dynamics

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Dual Channel - 45 Degree Angle
Retired ROB-12504
3.98 2   
Cannot be ordered at this time.
Gear - Hub Mount (128T; 1.0" Bore)
Retired ROB-12239
10.7
You save:
6.29 (37%)
1   
Cannot be ordered at this time.
Gear - Hub Mount (100T; 1.0" Bore)
Retired ROB-12378
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 1.0" Bore)
Retired ROB-12206
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 0.5" Bore)
Retired ROB-12228
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (80T; 0.5" Bore)
Retired ROB-12261
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 0.5" Bore)
Retired ROB-12430
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (72T; 0.5" Bore)
Retired ROB-12368
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (64T; 0.5" Bore)
Retired ROB-12265
12.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
12.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (32T; Metal)
Retired ROB-12231
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (24T; Metal)
Retired ROB-12341
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (20T; Metal)
Retired ROB-12142
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (16T; Metal)
Retired ROB-12389
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (12T; Metal)
Retired ROB-12258
14.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 6mm Bore)
Retired ROB-12140
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 6mm Bore)
Retired ROB-12418
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (20T; 6mm Bore)
Retired ROB-12111
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (16T; 6mm Bore)
Retired ROB-12248
12.99 1   
Cannot be ordered at this time.
Chain - Delrin (0.25" x 12")
Retired ROB-12465
13.98 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 48T; 1.0" Bore)
Retired ROB-12300
17.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 40T; 1.0" Bore)
Retired ROB-12522
15.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)
Retired ROB-12240
13.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
11.9 2   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
9.9 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate D
Retired ROB-12292
6.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate C
Retired ROB-12237
5.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
13.98 2   
Cannot be ordered at this time.
Servo Mount - Servo Plate A
Retired ROB-12330
9.98 2   
Cannot be ordered at this time.
Servo Arm - Single (Hitec Standard Spline)
Retired ROB-12388
9.9 2   
Cannot be ordered at this time.
Servo Arm - Double (Hitec Standard Spline)
Retired ROB-12546
11.9 2   
Cannot be ordered at this time.
Servo Shaft Coupler - Hitec Standard
Retired ROB-12501
9.98 2   
Cannot be ordered at this time.
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
7.98 2   
Cannot be ordered at this time.
Servo Shaft Attachment - Hitec Standard
Retired ROB-12464
15.98 2   
Cannot be ordered at this time.
Servo Hub - Tall (Hitec Standard)
Retired ROB-12227
19.98 2   
Cannot be ordered at this time.
Servo Hub - Standard (Hitec Standard)
Retired ROB-12443
9.98 2   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
41 2   
Motor Mount - Swivel Mount
Retired ROB-12271
7.98 2   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (37mm)
Retired ROB-12524
11.98 2   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
9.98 2   
Cannot be ordered at this time.
Motor Mount - C Style
Retired ROB-12168
9.98 2   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
9.98 2   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
13.98 2   
Cannot be ordered at this time.
Standard Gearmotor - 81 RPM (3-12V)
Retired ROB-12310
49.9 2   
Cannot be ordered at this time.
Set Screw Hub - 6mm Bore
Retired ROB-12318
9.98 2   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
14.97 3   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
2.99 1   
Cannot be ordered at this time.
Aluminum Beam - 4.62" (pair)
Retired ROB-12171
3.99 1   
Cannot be ordered at this time.
Aluminum Beam - 6.16" (pair)
Retired ROB-12198
5.49 1   
Cannot be ordered at this time.
Aluminum Beam - 2.31" (pair)
Retired ROB-12374
2.59 1   
Cannot be ordered at this time.
Aluminum Beam - 3.85" (pair)
Retired ROB-12481
3.59 1   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Aluminum Beam - 1.54" (pair)
Retired ROB-12327
2.39 1   
Cannot be ordered at this time.
Beam Crossover Adapter
Retired ROB-12486
11.96 4   
Cannot be ordered at this time.
Precision Disc Wheel - 2" (Black, 2 Pack)
Retired ROB-12537
7.98 2   
Cannot be ordered at this time.
Precision Disc Wheel - 3" (Black, 2 Pack)
Retired ROB-12201
9.98 2   
Cannot be ordered at this time.
Precision Disc Wheel - 4" (Black, 2 Pack)
Retired ROB-12163
11.98 2   
Cannot be ordered at this time.
Precision Disc Wheel - 5" (Black, 2 Pack)
Retired ROB-12387
13.98 2   
Cannot be ordered at this time.
Heavy Duty Wheel - 6"
Retired ROB-12437
39.96 4   
Cannot be ordered at this time.
Precision Disc Wheel - 6" (Black)
Retired ROB-12385
21.96 4   
Cannot be ordered at this time.
Heavy Duty Wheel - 4"
Retired ROB-12124
27.96 4   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 12"L x 0.444"ID)
Retired ROB-12117
4.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 10"L x 0.444"ID)
Retired ROB-12183
3.89 1   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 8.0"L x 0.444"ID)
Retired ROB-12364
6.58 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 6.0"L x 0.444"ID)
Retired ROB-12324
5.38 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 4.0"L x 0.444"ID)
Retired ROB-12234
4.18 2   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 2.0"L x 0.444"ID)
Retired ROB-12113
2.98 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 12"L x 0.82"ID)
Retired ROB-12197
4.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 10"L x 0.82"ID)
Retired ROB-12301
3.49 1   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 8.0"L x 0.82"ID)
Retired ROB-12294
5.98 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 6.0"L x 0.82"ID)
Retired ROB-12538
5.18 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 4.0"L x 0.82"ID)
Retired ROB-12460
3.78 2   
Cannot be ordered at this time.
Tube - Aluminum (1"OD x 2.0"L x 0.82"ID)
In stock ROB-12520
2.58 2   
Shaft Spacer - 1"
Retired ROB-12193
5.07 3   
Cannot be ordered at this time.
Shaft Spacer - 1/2"
Only 12 left! ROB-12112
5.07 3   
Clamping Hub - 1/2" Bore
Retired ROB-12214
31.96 4   
Cannot be ordered at this time.
Channel Tube Clamp - 1" Bore
Retired ROB-12270
23.96 4   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
23.96 4   
Cannot be ordered at this time.
Tube Clamp Hub - 1" Bore (90 Degree)
Retired ROB-12174
8.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
23.96 4   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Un-Threaded)
Retired ROB-12114
11.98 2   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Flat)
Retired ROB-12099
29.98 2   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
63.92 8   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 1/4"
Retired ROB-12251
19.96 4   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 6mm
Retired ROB-12211
9.98 2   
Cannot be ordered at this time.
Shaft Spacer - 1/4"
Retired ROB-12350
5.07 3   
Cannot be ordered at this time.
Shaft Collar - Clamp (1/4", 2 Pack)
Retired ROB-13161
47.6 8   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 1.00"L)
Retired ROB-12535
3.96 4   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
5.96 4   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
7.96 4   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 4.00"L)
Retired ROB-12118
8.76 4   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 5.00"L)
Retired ROB-12416
4.98 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 6.00"L)
Retired ROB-12391
5.78 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 7.00"L)
Retired ROB-12137
6.38 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 8.00"L)
Retired ROB-12363
6.98 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 9.00"L)
Retired ROB-12483
7.58 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 10"L)
Retired ROB-12406
8.38 2   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
Retired ROB-12548
9.38 2   
Cannot be ordered at this time.
Hub Arm - Single (3")
Retired ROB-12519
10.99 1   
Cannot be ordered at this time.
Hub Arm - Double (6")
Retired ROB-12413
12.99 1   
Cannot be ordered at this time.
Hub Spacer - 1/8"
Retired ROB-12284
1.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/8" (Solid)
Retired ROB-12345
2.98 2   
Cannot be ordered at this time.
Hub Spacer - 1/4"
Retired ROB-12159
1.19 1   
Cannot be ordered at this time.
Hub Spacer - 3/8"
Retired ROB-12401
2.78 2   
Cannot be ordered at this time.
Hub Spacer - 1/2"
Retired ROB-12149
3.18 2   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
3.58 2   
Cannot be ordered at this time.
Hub Spacer - 1"
Retired ROB-12421
3.98 2   
Cannot be ordered at this time.
Hub Mount - 45 Degrees
Retired ROB-12188
9.98 2   
Cannot be ordered at this time.
Hub Mount - 90 Degrees
Retired ROB-12102
9.98 2   
Cannot be ordered at this time.
Hub Mount C - 90 Degree
Retired ROB-12390
8.98 2   
Cannot be ordered at this time.
Hub Mount B - 90 Degree
Retired ROB-12450
8.98 2   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
11.98 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount E)
Retired ROB-12433
5.99 1   
Cannot be ordered at this time.
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
23.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
23.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount A)
Retired ROB-12353
19.96 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount B)
Retired ROB-12255
19.96 4   
Cannot be ordered at this time.
Hub Adapter - 0.77" to 0.77"
Retired ROB-12372
9.98 2   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
9.9 2   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 1.50"
Retired ROB-12129
7.98 2   
Cannot be ordered at this time.
Ball Bearing Hub
Retired ROB-12245
6.99 1   
Cannot be ordered at this time.
Round Base A
Retired ROB-12187
6.99 1   
Cannot be ordered at this time.
Swivel Hub
Retired ROB-12509
6.99 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Round (1" Bore)
Retired ROB-12267
33.96 4   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Square (1" Bore)
Retired ROB-12282
39.96 4   
Cannot be ordered at this time.
Bearing Mount - Flat (1/4" Bore)
Retired ROB-12328
11.98 2   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (1/4" Bore)
Retired ROB-12333
23.96 4   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/4" Bore)
Retired ROB-12510
25.96 4   
Cannot be ordered at this time.
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
Retired ROB-13012
18.8 8   
Cannot be ordered at this time.
Bearing Mount - Flat (1/2" Bore)
Retired ROB-12502
13.98 2   
Cannot be ordered at this time.
Bearing Mount - Flat Wide (1/2" Bore)
Retired ROB-12379
13.98 2   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (1/2" Bore)
Retired ROB-12362
27.96 4   
Cannot be ordered at this time.
Bearing Mount - Quad Block (1/2" Bore)
Retired ROB-12397
29.96 4   
Cannot be ordered at this time.
Single Channel - 45 Degree Angle
Retired ROB-12138
3.18 2   
Cannot be ordered at this time.
Channel Bracket A
Retired ROB-12243
9.98 2   
Cannot be ordered at this time.
Channel Bracket B
Retired ROB-12186
9.98 2   
Cannot be ordered at this time.
Single Channel - Flat Bracket
Retired ROB-12246
2.58 2   
Cannot be ordered at this time.
Dual Channel - Flat Bracket
Retired ROB-12505
2.98 2   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
6.36 4   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle (short)
Retired ROB-12287
3.98 2   
Cannot be ordered at this time.
Aluminum Channel - 1.50"
Retired ROB-12383
11.96 4   
Cannot be ordered at this time.
Aluminum Channel - 3.0"
Retired ROB-12498
15.96 4   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
8.98 2   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
9.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
15.98 2   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Round Screw Plate - Small
Retired ROB-12456
9.16 4   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
5.96 4   
Cannot be ordered at this time.
Square Screw Plate - Small (0.77")
Retired ROB-12128
6.76 4   
Cannot be ordered at this time.
Square Screw Plate - Large (1.5")
Retired ROB-12133
10.76 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
10 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
5.9 2   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/4"; 25 pack)
Retired ROB-12295
3.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
3 2   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1/2")
Retired ROB-12123
2.88 8   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/2", 4 Pack)
Retired ROB-13128
15.8 4   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
3.98 2   
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
9.99 1   
Cannot be ordered at this time.
Attachment Blocks - 12 pack
Retired ROB-12531
9.99 1   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
5.98 2   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
7.98 2   
Cannot be ordered at this time.
Crossover Plate A
Retired ROB-12194
11.98 2   
Cannot be ordered at this time.
Surface Mount Adapter A
Retired ROB-12557
7.98 2   
Cannot be ordered at this time.
Angle Bracket A
Retired ROB-12593
19.96 4   
Cannot be ordered at this time.
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Total: 2026.73