Programming the Intel Edison: Beyond the Arduino IDE Wishlist

by SFUptownMaker

Favorited Favorite 0

This list contains all the items cited in the Programming the Intel Edison: Beyond the Arduino IDE tutorial.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
1.1 2   
Transistor - NPN (P2N2222A)
Retired COM-12852
1.5 3   
Cannot be ordered at this time.
Intel® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Anode
In stock COM-10821
2.25 1   
SparkFun Block for Intel® Edison - Base
Retired DEV-13045
19.95 1   
Cannot be ordered at this time.
SparkFun Starter Pack for Intel® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
Total: 157.25