Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Jumper Wires Premium 6" M/F Pack of 100
PRT-09139 |
26.95 | 1 | |
SparkFun 7-Segment Serial Display - Red
COM-11441 |
14.95 | 1 | |
SparkFun 7-Segment Serial Display - White
COM-11629 |
16.5 | 1 | |
7-Segment Display - 20mm (White)
COM-11409 |
3.5 | 1 | |
7-Segment Display - 20mm (Green)
COM-11407 |
1.25
You save: 0.7 (36%) |
1
Cannot be ordered at this time. |
|
7-Segment Display - 20mm (Red)
COM-11405 |
1.6 | 1 | |
7-Segment Display - 20mm (Blue)
COM-11408 |
3.5 | 1 | |
Basic 16x2 Character LCD - RGB Backlight 5V
LCD-10862 |
18.5 | 1 | |
Basic 16x2 Character LCD - Black on Green 5V
LCD-00255 |
18.5 | 1 | |
AVR 20 Pin 20MHz 2K - ATtiny2313
COM-00212 |
3.5 |
1
Cannot be ordered at this time. |
|
Total: 111.2 |