Christmas

by Member #444666

Favorited Favorite 0

  1. BeagleBone + LCD
  2. Mojo
  3. Solar Panel + Sunny Buddy + Battery
  4. Robot
  5. Weather Stuff 6 Intel Edison

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Starter Pack for IntelĀ® Edison
Retired KIT-13093
114.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Mojo v3 FPGA Development Board
Retired DEV-11953
74.95 1   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 6 left! PRT-12885
28.95 1   
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Total: 667.05