×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Word Watch

by PointyOintment

Favorited Favorite 0

Things for my word watch project

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
14.95 1   
Mini Photocell
In stock SEN-09088
3 2   
Tilt Sensor - AT407
In stock SEN-10289
3.9 2   
Momentary Reset Switch SMD
In stock COM-08229
0.1
You save:
0.85 (89%)
1   
Right Angle Tactile Button
In stock COM-10791
0.5 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
In stock COM-09622
6.95 1   
JST Right Angle Connector - White
In stock PRT-08612
0.95 1   
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
In stock TOL-10617
9.95 1   
Total: 56.25


Start a project on
Hackster.io
with this stuff