Product | Subtotal | Qty | |
---|---|---|---|
Rocker Switch - Medium
COM-10727 |
1 |
2
Cannot be ordered at this time. |
|
Fingerprint Scanner - TTL (GT-511C1R)
SEN-13007 |
31.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 5V
DEV-09716 |
16.5 | 1 | |
JST SH Jumper 4 Wire Assembly - 8"
PRT-10359 |
1.6 | 1 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
1.1 | 2 | |
Relay SPDT Sealed
COM-00100 |
4.2 | 2 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Crystal 16MHz
COM-00536 |
1.05 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Big Dome Pushbutton - Red
COM-09181 |
12.95 | 1 | |
Capacitor Ceramic 22pF
COM-08571 |
0.6 | 2 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
2 | 4 | |
Diffused LED - Green 10mm
COM-10633 |
1.2 | 2 | |
Diffused LED - Red 10mm
COM-10632 |
1.2 | 2 | |
LED Holder - 10mm
COM-11841 |
2.2 | 4 | |
Voltage Regulator - 12V
COM-12766 |
1.95 | 1 | |
Total: 81.2 |