All the stuff

by Member #501744

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Trimpot 10K
Retired COM-00104
1.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
DIP Switch - 8 Position
In stock COM-08034
3.2 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Square 2"
34 available PRT-08811
3.5 1   
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
1.5 3   
Cannot be ordered at this time.
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
10.5 3   
PICAXE 18M2+ Microcontroller (18 pin)
Only 4 left! COM-10187
11 2   
PICAXE 40X1 Microcontroller (40 pin)
Retired COM-08354
9.95 1   
Cannot be ordered at this time.
PICAXE 20M2 Microcontroller (20 pin)
Retired COM-10807
5.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
9.9 2   
Cannot be ordered at this time.
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
LED - Basic Green 5mm
In stock COM-09592
2.25 5   
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Momentary Button - Panel Mount (Green)
Retired COM-11993
2.85 3   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Red)
In stock COM-11992
3.15 3   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
2.5 10   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
31 available COM-11508
0.5
You save:
0.45 (47%)
1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.2 4   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
4.4 8   
LED Holder - 10mm
28 available COM-11841
1.1 2   
LED Holder - 5mm
In stock COM-11840
1.1 2   
LED - Basic Red 5mm
In stock COM-09590
2.25 5   
Diffused LED - Green 10mm
In stock COM-10633
1.8 3   
Diffused LED - Red 10mm
In stock COM-10632
1.8 3   
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Total: 102.55