2014-12-08

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LinkSprite JPEG Color Camera TTL Interface - Infrared
Retired SEN-11610
99.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
74.75 5   
Flex Sensor 4.5"
In stock SEN-08606
89.75 5   
Big Easy Driver
Retired ROB-11876
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
Bluetooth SMD Module - RN-42 (v6.15)
Retired WRL-12574
37.9 2   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
RS485 Shield V2
Retired DEV-12965
143.4 12   
Cannot be ordered at this time.
SparkFun microSD Shield
In stock DEV-12761
87.5 5   
SparkFun OpenLog
Retired DEV-09530
124.75 5   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
390 20   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
87.5 5   
Robotic Claw Pan/Tilt Bracket - MKII
Retired ROB-11674
89.85 3   
Cannot be ordered at this time.
Servo - Hitec HS-625MG (Standard Size)
Retired ROB-11885
319.5 10   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
110 20   
Pulse Sensor
In stock SEN-11574
539 20   
Total: 2560.75