If the 303 RPM motors are sold out, Any speed Standard Gearmotor can be substituted.
Product | Subtotal | Qty | |
---|---|---|---|
Motor Mount - D Style
ROB-12358 |
9.98 |
2
Cannot be ordered at this time. |
|
Ball Caster Omni-Directional Metal
ROB-00320 |
5.95 |
1
Cannot be ordered at this time. |
|
Aluminum Channel - 12"
ROB-12221 |
19.98 |
2
Cannot be ordered at this time. |
|
Ball Bearing - Flanged (1/4" Bore, 1/2" OD, 2-Pack)
ROB-13012 |
2.35 |
1
Cannot be ordered at this time. |
|
Shaft Spacer - 1/4"
ROB-12350 |
1.69 |
1
Cannot be ordered at this time. |
|
Precision Disc Wheel - 5" (Red, 2 Pack)
ROB-12435 |
6.99 |
1
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
ROB-12517 |
5 |
2
Cannot be ordered at this time. |
|
Set Screw Hub - 1/4" Bore
ROB-12488 |
9.98 |
2
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 1.375"L)
ROB-12340 |
2.38 |
2
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 6mm
ROB-12211 |
9.98 |
2
Cannot be ordered at this time. |
|
Standard Gearmotor - 303 RPM (3-12V)
ROB-12147 |
49.9 |
2
Cannot be ordered at this time. |
|
Tube Clamp Hub - 1/2" Bore
ROB-12177 |
23.96 |
4
Cannot be ordered at this time. |
|
XBee 1mW Wire Antenna - Series 1 (802.15.4)
WRL-08665 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun RedBot Mainboard
ROB-12097 |
36.95 | 1 | |
9V Alkaline Battery
PRT-10218 |
2.25 | 1 | |
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Tube - Aluminum (1/2"OD x 8.0"L x 0.444"ID)
ROB-12364 |
6.58 |
2
Cannot be ordered at this time. |
|
Total: 222.37 |