VeloTech

by Member #502512

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
39.9 2   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
89.9 2   
Cannot be ordered at this time.
Thermochromatic Pigment - Grey (20g)
Retired COM-12850
12.95 1   
Cannot be ordered at this time.
LilyPad Prototyping Stickers - Development Board
Retired DEV-11211
5.85 3   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
Out of stock SEN-10264
47.8 4   
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
159.9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
53.9 2   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun MOSFET Power Controller
In stock PRT-11214
10.5 1   
21st Century Fashion Kit
Retired KIT-11817
84.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
9.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
39.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
ELastoLite Kit - 5x3 Inch - Orange
Retired COM-12836
49.95 1   
Cannot be ordered at this time.
Total: 930.5