Ondes Martenot

by Member #626926

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
2.1 2   
Breadboard - Mini Modular (Black)
In stock PRT-12047
4.5 1   
Breadboard - Mini Modular (Green)
In stock PRT-12046
4.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
MIDI Connector - Female Right Angle
In stock PRT-09536
4.2 2   
Breadboard - Translucent Self-Adhesive (Red)
In stock PRT-11317
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
GTE Knob - Small
In stock COM-11951
1.05 1   
Slide Potentiometer Knob - X-Large
In stock COM-09120
1.6 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Total: 75.2