Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
Pro Micro - 5V/16MHz
DEV-12640 |
19.5 | 1 | |
Pro Micro - 3.3V/8MHz
DEV-12587 |
19.5 | 1 | |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Total: 74.4 |