×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Trinket probe

by PointyOintment

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
In stock COM-10302
4.95 1   
Pogo Pin w/ Pointed Tip
In stock PRT-09174
0.95 1   
Pogo Pin w/ Concave Tip
In stock PRT-10114
1.95 1   
LED - RGB 5mm Square (Piranha)
In stock COM-11679
0.95 1   
LED - RGB Diffused Common Anode
In stock COM-10821
1.95 1   
LED - RGB Clear Common Anode
In stock COM-10820
1.95 1   
SparkFun 5V Step-Up Breakout - NCP1402
In stock PRT-10968
5.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
1.9 2   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
3 2   
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
0.95 1   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.5 1   
SPDT Mini Power Switch
In stock COM-00102
1.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
5 10   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.5 1   
13x2 Pin Female Header
Retired PRT-11765
1.95 1   
Cannot be ordered at this time.
Total: 49.4


Start a project on
Hackster.io
with this stuff