Ardu-XBee controller

by Improvised Dynamics

Favorited Favorite 0

Basic Arduino-based controller using 2x thumb joysticks and an XBee Shield

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
18.5 1   
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
9 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Female Header Pack
23 available PRT-11269
2.25 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Total: 85.85