Items for an electronics course at Think Tank

Favorited Favorite 0

Parts list for a full electronics module for the Minecraft course.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
109.5 10   
EL Inverter - 12v
Retired COM-10469
149.5 10   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
32.5 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
66 12   
Solenoid - 5V (Small)
In stock ROB-11015
55 10   
Solenoid - 36v
In stock ROB-10391
205 10   
Hobby Motor - Gear
Out of stock ROB-11696
21 10   
EL Wire - Pink 3m
Retired COM-10198
19.9 2   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
19.9 2   
Cannot be ordered at this time.
EL Wire - Yellow 3m
Retired COM-10192
19.9 2   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
19.9 2   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
19.9 2   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
19.9 2   
Cannot be ordered at this time.
EL Wire - Red 3m
Retired COM-10191
19.9 2   
Cannot be ordered at this time.
EL Wire - Blue 3m
Retired COM-10195
19.9 2   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
19.9 2   
Cannot be ordered at this time.
Rocker Switch - Medium
Retired COM-10727
2.5 5   
Cannot be ordered at this time.
Toggle Switch
In stock COM-09276
10.5 5   
Concave Button - White
In stock COM-09340
27.5 10   
Total: 858.1