Imagination Foundation

by Chelsea the Destroyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
49.9 2   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
79.9
You save:
20 (20%)
2   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
15.8 4   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
50
You save:
2.5 (5%)
25   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
7.9 2   
Cannot be ordered at this time.
SparkFun PicoBoard
Retired WIG-11888
91.9 2   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
19.9
You save:
19.1 (49%)
2   
Cannot be ordered at this time.
SparkFun Digital Sandbox
Retired DEV-12651
105 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
94
You save:
5 (5%)
20   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
32 20   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Needle Set
In stock TOL-10405
10.5 5   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
299.85 3   
Cannot be ordered at this time.
Total: 876.4