by Austin25
Product | Subtotal | Qty | |
---|---|---|---|
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
1.05 | 1 | |
LED Mixed Bag - 5mm
COM-09881 |
6.9
You save: 4.6 (40%) |
1
Cannot be ordered at this time. |
|
Resettable Fuse PTC
COM-08357 |
1.5 | 1 | |
Shift Register 8-Bit - 74HC595
COM-00733 |
1.5 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/M Pack of 10
PRT-09387 |
9.9 | 2 | |
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Servo - Large
ROB-09064 |
12.95 |
1
Cannot be ordered at this time. |
|
DIP Switch - 8 Position
COM-08034 |
1.6 | 1 | |
Hall-Effect Sensor - US1881 (Latching)
COM-09312 |
1.05 | 1 | |
Total: 38.4 |