Product | Subtotal | Qty | |
---|---|---|---|
Timing Pulley - Shaft Mount (16T; 0.25" Bore)
ROB-12491 |
53.7 |
6
Cannot be ordered at this time. |
|
Bearing Mount - Flat (1/4" Bore)
ROB-12328 |
53.91 |
9
Cannot be ordered at this time. |
|
Shaft - D-Shaft (Stainless; 1/4"D x 12"L)
ROB-12548 |
9.38 |
2
Cannot be ordered at this time. |
|
Shaft Coupler - 1/4" to 1/4"
ROB-12251 |
14.97 |
3
Cannot be ordered at this time. |
|
Standoff - Aluminum Threaded (6-32; 1-1/8", 4 Pack)
ROB-13129 |
8.85 |
3
Cannot be ordered at this time. |
|
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
ROB-12415 |
38.35 |
13
Cannot be ordered at this time. |
|
Single Channel - Flat Bracket
ROB-12246 |
7.74 |
6
Cannot be ordered at this time. |
|
Dual Screw Plate (pair)
ROB-12462 |
35.76 |
24
Cannot be ordered at this time. |
|
Channel Slider B (pair)
ROB-12560 |
8.98 |
2
Cannot be ordered at this time. |
|
Hub Mount - Quad (Mount B)
ROB-12255 |
69.86 |
14
Cannot be ordered at this time. |
|
Channel Slider A (pair)
ROB-12559 |
11.98 |
2
Cannot be ordered at this time. |
|
Side Mount Bracket (pair)
ROB-12252 |
29.9 |
10
Cannot be ordered at this time. |
|
Aluminum Channel - 15"
ROB-12500 |
47.96 |
4
Cannot be ordered at this time. |
|
Aluminum Channel - 12"
ROB-12221 |
29.97 |
3
Cannot be ordered at this time. |
|
Aluminum Channel - 24"
ROB-12551 |
159.9 |
10
Cannot be ordered at this time. |
|
Aluminum Channel - 4.50"
ROB-12122 |
14.97 |
3
Cannot be ordered at this time. |
|
Timing Belt - XL (per foot)
ROB-12156 |
85.25
You save: 4.5 (5%) |
25
Cannot be ordered at this time. |
|
Timing Belt Mount - XL
ROB-12317 |
35.91 |
9
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
ROB-10847 |
71.85 |
3
Cannot be ordered at this time. |
|
Total: 789.19 |