ErgoCopy

by Member #628087

Favorited Favorite 0

Ultra Deluxe Accessories

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
19 2   
Thumb Joystick
In stock COM-09032
9 2   
RF Link Transmitter - 434MHz
31 available WRL-10534
11 2   
Thumb Slide Joystick
In stock COM-09426
11.85 3   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
32.85 3   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
9.8 4   
Ogg Vorbis Codec IC - VS1000D
Retired COM-08300
4.95 1   
Cannot be ordered at this time.
SparkFun Mic Preamp
Retired PRT-08872
2.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
5.4 12   
Thumbwheel Potentiometer - 10k Ohm, Linear
Retired COM-11173
5.7 6   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
2 4   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Total: 122.05