Christmas

by Doctor_X17

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
44.95 1   
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
Raspberry Pi microSD Card Adapter - Low Profile
Retired COM-12824
5.95 1   
Cannot be ordered at this time.
SparkFun VKey Voltage Keypad
Retired PRT-12080
14.95 1   
Cannot be ordered at this time.
ProtoBoard - Bandicoot (SMD)
Retired PRT-08708
9.95 1   
Cannot be ordered at this time.
Eagle Text Reference Board
Retired PRT-08754
4.95 1   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
79.95 1   
Cannot be ordered at this time.
LilyPad LiPower
Retired DEV-11260
14.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 13x18cm
Retired COM-12793
34.95 1   
Cannot be ordered at this time.
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
18.5 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread (Thin) - 50'
Retired DEV-10118
8.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
SparkFun AVR Stick
Retired DEV-09147
9.95 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
SparkFun Micro OLED Breakout
Only 9 left! LCD-13003
17.5 1   
SHARP Memory Display Breakout - Silver Monochrome (1.3", 96x96)
Retired LCD-13192
39.95 1   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
39.95 1   
SparkFun RFID Starter Kit
In stock KIT-13198
51.95 1   
SparkFun GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11858
81.5 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
USB micro USB SMD Connector
Retired PRT-08533
1.5 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
3.75 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
19 available WRL-11812
27.95 1   
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
11 2   
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
75.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Red
Retired COM-10595
9.95 1   
Cannot be ordered at this time.
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Total: 1172.09