Wants

by FoxxCommand

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Out of stock COM-09061
7.9 2   
Cannot be ordered at this time.
SparkFun RS232 Shifter Board Kit
Retired PRT-00133
7.95 1   
Cannot be ordered at this time.
Starter Kit for Arduino - Flex (Uno SMD)
Retired DEV-10174
49.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Red)
In stock COM-08546
2.5 2   
USB Mini-B Cable - 6 Foot
Retired CAB-00598
1.95 1   
Cannot be ordered at this time.
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
In stock COM-10560
2.1 1   
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Total: 150.7