Member Wish List December 2014

by Member #560985

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Black Knob - 15x19mm
In stock COM-09998
12.6 12   
Red Knob - 15x19mm
Retired COM-09997
3.8 4   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
4.4 8   
Momentary Button - Panel Mount (Black)
In stock COM-11996
8.4 8   
LED - Basic Red 5mm
In stock COM-09590
3.6 8   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
RGB LED Chain - 20 LED Addressable
Retired COM-11020
69.9 2   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Solder Paste - 50g (Lead Free)
Only 3 left! TOL-12878
37 2   
Humidity and Temperature Sensor - SHT15
Retired COM-08227
86.85 3   
Cannot be ordered at this time.
ALS-PT19 Light Sensor
In stock SEN-12566
3.15 3   
IR Reflectance Sensor - QRE1113
Out of stock COM-09542
10.5 5   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
5.5 1   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
49.95 1   
Cannot be ordered at this time.
Spectrum Shield
Retired DEV-10306
24.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
49.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
164 8   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
26
You save:
1.3 (5%)
26   
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
16 10   
SparkFun RJ45 Breakout
In stock BOB-00716
10
You save:
0.5 (5%)
10   
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
17.85 3   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
10.5 3   
DC Barrel Jack Adapter - Female
In stock PRT-10288
17.5 5   
DC Barrel Jack Adapter - Male
In stock PRT-10287
7 2   
Barrel Jack to 2-pin JST
In stock TOL-08734
7 2   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
24.75 5   
Cannot be ordered at this time.
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
10.5 10   
RGB LED Panel - 16x32
Retired COM-12583
49.9 2   
Cannot be ordered at this time.
NeoPixel NeoMatrix 8x8 - 64 RGB LED
Retired COM-12662
69.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
78 4   
Vacuum Pump - 12V
In stock ROB-10398
37.9 2   
SparkFun Sensor Kit
Retired DEV-12797
139.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
37.9 2   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
34.75 5   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
9.5 10   
Cannot be ordered at this time.
Total: 1446.6