In order to get the XBees to work properly, I'd need to have two adapters and two corresponding antennae. The products below are the ones recommended. It's annoying I know, having to buy these parts, but it's the only option available for the type of XBee I have. On the plus side though I'll should slightly more range than a typical series 1 XBee.
Product | Subtotal | Qty | |
---|---|---|---|
2.4GHz Duck Antenna RP-SMA
WRL-00145 |
17.9 | 2 | |
Interface Cable RP-SMA to U.FL - 100mm
WRL-00662 |
9.9 | 2 | |
Arduino Stackable Header Kit
PRT-10007 |
1.75 | 1 | |
SparkFun USB Host Shield
DEV-09947 |
34.95 |
1
Cannot be ordered at this time. |
|
Total: 64.5 |