micro bot

by arduinoboy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Square 2"
21 available PRT-08811
7 2   
JST Right-Angle Connector - Through-Hole 2-Pin
In stock PRT-09749
1.05 1   
Molex Jumper 5 Wire Assembly
Retired PRT-09921
1.5 1   
Cannot be ordered at this time.
USB Mini-B SMD Connector
In stock PRT-00587
1.6 1   
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
Standoffs Metal Hex
Retired COM-00126
5.85 3   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
1.8 4   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 34.69