Good stuff

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cryptographic Co-Processor Breakout - ATECC608A (Qwiic)
In stock DEV-18077
4.95 1   
Fingerprint Scanner - TTL (GT-521F52)
Out of stock SEN-14585
19.95
You save:
39 (66%)
1   
Cannot be ordered at this time.
SparkFun Artemis Module - Low Power Machine Learning BLE Cortex-M4F
In stock WRL-15484
9.95 1   
Intel Neural Compute Stick 2
Retired DEV-15343
86.95 1   
Cannot be ordered at this time.
Pan-Tilt HAT - Full kit
Retired DEV-15739
47.95 1   
Cannot be ordered at this time.
Qwiic Multi Distance Sensor - VL53L3CX
Retired SPX-17072
9.95 1   
Cannot be ordered at this time.
1.54 inch ePaper Bare Display
Retired SPX-14848
12.95 1   
Cannot be ordered at this time.
SD/MMC Socket
Only 10 left! PRT-12769
2.1 1   
Teensy 4.0
In stock DEV-15583
23.8 1   
Teensy 4.1
In stock DEV-16771
31.5 1   
Teensy Arduino Shield Adapter
In stock KIT-15716
14.5 1   
Interface Cable SMA to U.FL - 100mm
In stock WRL-09145
5.5 1   
SparkFun Arduino ProtoShield - Bare PCB
In stock DEV-13819
5.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Raspberry Pi Camera Module V2
Out of stock DEV-14028
25 1   
Cannot be ordered at this time.
Pixhawk 4 Mini Flight Controller
Retired ROB-15138
222.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module - RV-8803 (Qwiic)
In stock BOB-16281
17.5 1   
USB Logic Analyzer - 24MHz/8-Channel
Retired TOL-15033
19.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
NVIDIA Jetson Nano Developer Kit (V3)
Out of stock DEV-16271
149 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
In stock DEV-13975
21.5 1   
GPIB-USB Controller
Only 9 left! BOB-00549
299.95 1   
SparkFun Pi AVR Programmer HAT
Retired DEV-14747
9.98
You save:
14.97 (60%)
1   
Cannot be ordered at this time.
Raspberry Pi 4 Model B (2 GB)
In stock DEV-15446
45 1   
Raspberry Pi PoE HAT
Retired DEV-14882
20 1   
Cannot be ordered at this time.
SparkFun Cryptographic Co-Processor Breakout - ATECC508A (Qwiic)
In stock DEV-15573
5.95 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun nRF52832 Breakout
Retired WRL-13990
19.95 1   
Cannot be ordered at this time.
NFC-RFID Expansion Board for Onion Omega
Retired DEV-14634
20 1   
Cannot be ordered at this time.
iPixel Wall Adapter Cable - Two Terminal (NA)
Retired CAB-14603
2.96
You save:
0.99 (25%)
1   
Cannot be ordered at this time.
Adam Tech Wall Adapter Cable - Three Terminal (NA)
Retired CAB-14092
4.95 1   
Cannot be ordered at this time.
Pibow Zero Case
Retired TOL-15744
7.95 1   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
24.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Only 1 left! LCD-13733
60 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Ultrasonic Range Finder - XL-MaxSonar-EZ4
Retired SEN-09495
49.95 1   
Cannot be ordered at this time.
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
1.05 1   
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
34.95 1   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
49.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Breadboard - Classic
33 available PRT-00112
10.95 1   
SparkFun LiPower Shield
Retired DEV-10711
29.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
2.1 1   
Photoluminescent Panel - 3x5"
Retired COM-11552
1.95 1   
Cannot be ordered at this time.
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
24.95 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
49.95 1   
Cannot be ordered at this time.
SparkFun microB USB Breakout
19 available BOB-12035
2.95 1   
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
SparkFun microSD Sniffer
In stock TOL-09419
11.95 1   
SD Sniffer
In stock TOL-11468
12.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
4.2 4   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Transistor - NPN, 60V 200mA (2N3904)
Out of stock COM-00521
5.5 10   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Raspberry Pi Primary Display Cape - 3.2" Touchscreen
Retired LCD-13051
54.95 1   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
38.85 3   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
35.85 3   
Infrared Emitters and Detectors
Retired SEN-00241
3.9 2   
Cannot be ordered at this time.
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
Intel® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
4.5 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Color Detector Sensor
Retired SEN-11195
99.9 2   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Text-to-Speech Module - Emic 2
Retired DEV-11711
119.9 2   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
7 2   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Hydrogen Gas Sensor - MQ-8
In stock SEN-10916
5.5 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
10.95 1   
SparkFun Third Hand Kit
19 available TOL-11784
37.5 1   
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Brass Sponge
Only 6 left! TOL-08964
3.5 1   
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Solder - 20' Sample (0.032") Special Blend
Retired TOL-10241
8.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Transistor - NPN (P2N2222A)
Retired COM-12852
5 10   
Cannot be ordered at this time.
Lithium Ion Battery - 18650 Cell (2600mAh)
In stock PRT-12895
6.5 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
15 10   
Cannot be ordered at this time.
Diffused LED - Red 10mm
In stock COM-10632
6 10   
Diffused LED - Green 10mm
In stock COM-10633
6 10   
Diffused LED - Blue 10mm
In stock COM-10635
6 10   
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
27.95 1   
LED - RGB Clear Common Cathode
In stock COM-00105
22.5 10   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
LinkSprite JPEG Color Camera TTL Interface - 2MP
Retired SEN-12804
54.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 8mm Diffused (5 Pack)
In stock COM-12877
35 10   
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Retired SEN-11931
5.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-506 (48 Channel)
Retired GPS-12751
42.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Electronic Dice Kit
Retired KIT-10212
19.95 1   
Cannot be ordered at this time.
LCD Monitor - 7" HDMI
Retired LCD-11612
139.95 1   
Cannot be ordered at this time.
Solder Vacuum
In stock TOL-13203
5.5 1   
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
LED - Ultraviolet
In stock COM-08662
1.05 1   
Adhesive Bandages - RTFM (5 pack)
Retired TOL-10784
2.95 1   
Cannot be ordered at this time.
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
microSD USB Reader
In stock COM-13004
5.5 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
21.5 1   
GeoHelix GPS Antenna
Retired GPS-09871
22.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
SparkFun Electric Imp Shield
Retired DEV-12887
9.95
You save:
10 (50%)
1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
4.2 2   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
XMEGA Xprotolab
Retired DEV-11643
54.95 1   
Cannot be ordered at this time.
SparkFun GPS Module - Copernicus II DIP (12 Channel)
Retired GPS-11858
81.5 1   
Cannot be ordered at this time.
SparkFun 5V Step-Up Breakout - NCP1402
Retired PRT-10968
5.95 1   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
2.75 1   
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
SparkFun FM Tuner Basic Breakout - Si4703
In stock BOB-11083
12.5 1   
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Electronic Snippers
Retired TOL-10447
14.03
You save:
2.47 (15%)
1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Reed Switch - Insulated
In stock COM-10601
2.1 1   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
6.97 1   
Cannot be ordered at this time.
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
Fuse Clip 5mm
In stock COM-09773
0.3 1   
Voltage Regulator - 3.3V
In stock COM-00526
8.4 4   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
Raspberry Pi Perma-Proto Breadboard PCB Kit - Half-Size
Retired COM-12822
5.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
16.5 3   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
21.5 1   
SparkFun USB LiPoly Charger - Single Cell
Only 13 left! PRT-12711
17.95 1   
SparkFun Coulomb Counter Breakout - LTC4150
In stock BOB-12052
16.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
SparkFun ProtoBoard - Koala (USB+PTH)
Retired PRT-10614
19.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Heatsink TO-220
In stock PRT-00121
10.5 10   
Mini Photocell
In stock SEN-09088
1.6 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
SparkFun Transceiver Breakout - nRF24L01+ (RP-SMA)
Retired WRL-00705
22.95 1   
Cannot be ordered at this time.
Hobby Knife
20 available TOL-09200
3.5 1   
Raspberry Pi GPIO Ribbon Cable - 40-pin, 6" (RPi 3, RPi2, B+)
In stock CAB-13028
3.5 1   
SparkFun Pi Wedge B+
Retired KIT-13091
7.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
Only 5 left! PRT-11710
6.5 1   
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Roll Up Tool Bag
Retired TOL-12048
9.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
Retired LCD-09067
24.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - RGB Backlight 5V
24 available LCD-10862
18.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
7 2   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
2.1 1   
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
0.75 1   
ProtoShield for Arduino Pro Mini
Retired DEV-09709
1.18
You save:
1.77 (60%)
1   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
11.95 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Electrical Tape - Black
Retired PRT-10689
0.95 1   
Cannot be ordered at this time.
RFM12B-S2 Wireless Transceiver - 915MHz
Retired WRL-12031
6.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
LCD Button Shield
Retired DEV-11851
12.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
SparkFun LiPoly Fast Charger - 5V Input
Retired PRT-08293
19.95 1   
Cannot be ordered at this time.
AVR 40 Pin 16MHz 32K 8A/D - ATMega32
Retired COM-00209
8.8 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
SparkFun BLE Mate 2
Retired WRL-13019
29.95 1   
Cannot be ordered at this time.
FadeCandy NeoPixel Driver - USB-Controlled Dithering
Retired COM-12821
24.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
5.95 1   
WIZnet W5100 Network Module with Mag Jack - WIZ811MJ
Retired DEV-09473
24.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
12.95 1   
Cannot be ordered at this time.
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
Non-Contact Infrared Thermometer
Retired TOL-10830
26.96
You save:
2.99 (10%)
1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
SparkFun Serial Enabled LCD Kit
In stock LCD-10097
21.95 1   
SpeakJet
Retired COM-09578
24.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Text to Speech chip for SpeakJet - TTS256
Retired COM-09811
21.95 1   
Cannot be ordered at this time.
Teensy Audio Board
Retired DEV-12767
14.95 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
12.95 1   
Cannot be ordered at this time.
SparkFun Bluetooth Mate Silver
Retired WRL-12576
27.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Capacitance Meter DIY Kit
Retired KIT-09485
13.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
2.1 1   
Teensy Arduino Shield Adapter
Retired KIT-13288
12.95 1   
Cannot be ordered at this time.
Raspberry Pi GPIO Shrouded Header - 2x20
In stock PRT-13054
1.05 1   
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
ZX Distance and Gesture Sensor
Retired SEN-12780
24.95 1   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
ALS-PT19 Light Sensor
In stock SEN-12566
1.05 1   
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (7.0")
Retired DEV-12086
99.95 1   
Cannot be ordered at this time.
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
3.83
You save:
0.67 (15%)
1   
Cannot be ordered at this time.
uArm Metal - Desktop Robotic Arm
Retired ROB-13663
339.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
In stock SEN-11827
32.5 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Arduino Due
Retired DEV-11589
48.95 1   
Cannot be ordered at this time.
mbed - LPC1768 (Cortex-M3)
Retired DEV-09564
58.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
Lithium Ion/Polymer USB Battery Charger IC - MAX1555
Retired COM-00674
1.95 1   
Cannot be ordered at this time.
RFID Button - 16mm (125kHz)
In stock SEN-09417
4.5 1   
Enclosure - Aluminum (112x60x31mm)
Retired PRT-11735
4.95 1   
Cannot be ordered at this time.
Standoff - Metal (1", 4-40, 10 pack)
Retired PRT-10738
3.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Arduino Yun
Retired DEV-12053
74.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
3.95 1   
Color 24-Bit LCD 4.3" PSP Touch Screen Connector
Retired LCD-09104
0.25 1   
Cannot be ordered at this time.
Crimping Pliers - 28-20 AWG
30 available TOL-13193
32.5 1   
Ding and Dent Production Builds
Retired DD-13265
2.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
RedBearLab BLE Nano Kit - nRF51822
Retired WRL-13730
32.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Mini Breakout
Out of stock DEV-13664
22.5 1   
EasyVR Shield 3.0 - Voice Recognition Shield
Retired COM-13316
49.95 1   
Cannot be ordered at this time.
WIZnet Serial-to-Ethernet Gateway - WIZ110SR
Retired DEV-09476
29.95 1   
Cannot be ordered at this time.
SparkFun Decade Resistance Box
In stock KIT-13006
36.5 1   
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
SMD LED - RGB WS2812B (Strip of 10)
Retired COM-13667
4.95 1   
Cannot be ordered at this time.
Standoff - Metal Hex (4-40; 3/8"; 10 pack)
In stock PRT-10463
4.5 1   
SparkFun OpenSegment Shield
Retired DEV-13190
14.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Red)
In stock COM-11405
4.8 3   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
ShiftBrite
Retired COM-10075
4.95 1   
Cannot be ordered at this time.
RedBearLab BLE Nano - nRF51822
Retired WRL-13729
17.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 11 left! TOL-10243
26.95 1   
SparkFun ProtoSnap - Pro Mini
Retired DEV-10889
29.95 1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
3.95 1   
Total: 7232.3