Sonic Sense

by Member #493276

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
106.89
You save:
5.61 (5%)
3   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
2.4 4   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Vibration Motor
In stock ROB-08449
6.75 3   
Total: 168.89