robotics

by Daniel9

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
Compass Module - HMC6352
Retired SEN-07915
34.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun Full-Bridge Motor Driver Breakout - L298N
In stock BOB-09540
7 2   
Full-Bridge Motor Driver Dual - L298N
In stock COM-09479
9.9 2   
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
ScrewShield
Retired DEV-09282
9.95 1   
Cannot be ordered at this time.
HotPot Rotary Potentiometer
Retired SEN-09074
9.95 1   
Cannot be ordered at this time.
HotPot Membrane Potentiometer - 100mm
Retired SEN-09073
9.95 1   
Cannot be ordered at this time.
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
Capacitive Sensor Board - AD7746 Breakout
Retired SEN-07918
19.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
11.9 2   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
3 4   
Arduino Stackable Header - 6 Pin
In stock PRT-09280
3 4   
Rotary Encoder
In stock COM-09117
4.5 1   
microSD Shield
Retired DEV-09802
14.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Total: 301.38