IC List

by MetabolicCloth

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Foot Pedal Switch
Retired COM-11192
6.5 1   
Cannot be ordered at this time.
Thumb Slide Joystick
In stock COM-09426
3.95 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
2.1 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
4.95 1   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Optoisolator - 1 Channel
Retired COM-00314
0.5 1   
Cannot be ordered at this time.
Car Horn - 12V (pair)
Retired COM-10966
5.95 1   
Cannot be ordered at this time.
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
4.9 2   
Cannot be ordered at this time.
Dot/Bar Display Driver - LM3916 (VU Taper)
Retired COM-12695
2.5 1   
Cannot be ordered at this time.
Voltage Detector - NCP303
Retired COM-10828
0.5 1   
Cannot be ordered at this time.
Total: 61.65