Santa Trap

by Joel_E_B

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 75