segundacompra

by Member #575074

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Screw Terminals 5mm Pitch (3-Pin)
Only 9 left! PRT-08433
3.15 3   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Tweezers - Straight (ESD Safe)
32 available TOL-10603
4.5 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
Retired ROB-13226
14.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Universal Mounting Hub - 5mm Aluminum
In stock ROB-10006
8.5 1   
Total: 109.35