Electroacoustic Shuffle

Favorited Favorite 0

These are the electronics parts required to make one Electroacoustic Shuffle.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Raspberry Pi - Model B
Retired DEV-11546
39.95 1   
Cannot be ordered at this time.
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
5.5 1   
CAT 6 Cable - 3ft
Only 10 left! CAB-08915
2.1 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
0.25 1   
Jumper Wires - Connected 6" (F/F, 20 pack)
Out of stock PRT-12796
2.1 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Audio Cable 2.5mm 8"
Retired CAB-10159
0.95
You save:
1 (51%)
1   
Cannot be ordered at this time.
Nut - Nylon (4-40, 10 pack)
Retired PRT-10789
1.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Raspberry Pi - 8GB SD Card
Retired DEV-12998
11.95 1   
Cannot be ordered at this time.
SparkFun Mono Audio Amp Breakout - TPA2005D1
In stock BOB-11044
9.5 1   
Thin Speaker
Retired COM-10722
1.9 2   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Total: 89.75