Boxing

by Member #466816

Favorited Favorite 0

Copied from public boxing glove project wish list - Uses BeagleBone Black

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
122.85 3   
Cannot be ordered at this time.
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
39.9 2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
13.9 2   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
19 available WRL-11812
27.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Beaglebone Black Enclosure - Black Plastic
Retired PRT-12843
7.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Total: 296.5