Customer #472622's Wish List from Cart

by Member #472622

Favorited Favorite 0

bertbot

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Nut - Metal (6-32, 25 pack)
In stock PRT-12917
4.5 3   
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Out of stock ROB-12528
4.5 1   
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Out of stock ROB-12517
2.5 1   
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Out of stock ROB-12415
2.95 1   
Channel Bracket C
Out of stock ROB-12266
3.99 1   
Side Mount Bracket (pair)
Out of stock ROB-12252
2.99 1   
Aluminum Channel - 6.0"
Out of stock ROB-12164
5.99 1   
Aluminum Beam - 4.62" (pair)
Out of stock ROB-12171
3.99 1   
Set Screw Hub - 3mm Bore
Only 2 left! ROB-12512
9.98 2   
Micro Gearmotor - Enclosure
In stock ROB-12105
3 2   
Solenoid - 5V (Small)
In stock ROB-11015
4.95 1   
Total: 49.34