Customer #535750's Wish List from Cart

by Member #535750

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Header
In stock PRT-10112
1.05 1   
SparkFun XBee Explorer USB
Only 6 left! WRL-11812
27.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
3.5 2   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
39.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
SparkFun XBee Shield
In stock WRL-12847
18.5 1   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
45.9 2   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
4.5 2   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
Total: 212.81