Product | Subtotal | Qty | |
---|---|---|---|
Vacuum Pump - 12V
ROB-10398 |
18.95 | 1 | |
Robotic Claw (Sale)
ROB-10332 |
7.95 |
1
Cannot be ordered at this time. |
|
Servo - Generic Metal Gear (Micro Size)
ROB-10333 |
32.85 |
3
Cannot be ordered at this time. |
|
GPS Receiver - LS20031 5Hz (66 Channel)
GPS-08975 |
37.48
You save: 37.47 (50%) |
1
Cannot be ordered at this time. |
|
IMU Analog Combo Board Razor - 6DOF Ultra-Thin IMU
SEN-10010 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 157.18 |