by M-Short
Basic 4-40 parts Sell in new parts kit Include a screwdriver like this - https://www.amazon.com/T19086-4-Inch-Finger-Ratchet-Aluminum/dp/B00A32E9DY/ref=sr_1_8?ie=UTF8&qid=1473192741&sr=8-8&keywords=short+screwdriver Screwdriver should have at least 1 flat head and 1 Phillips head bit
Product | Subtotal | Qty | |
---|---|---|---|
Standoff - Nylon (4-40; 3/4"; 10 pack)
PRT-11796 |
4.5 | 1 | |
Angle Bracket - 4-40
PRT-10228 |
2.2 | 4 | |
Nut - Nylon Locknut (4-40, 10 pack)
PRT-10460 |
0.2
You save: 1.3 (87%) |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
3.2 | 2 | |
Screw - Phillips Head (1/2", 4-40, 10 pack)
PRT-10452 |
3.2 | 2 | |
Nut - Metal (4-40, 10 pack)
PRT-10454 |
4.8 | 3 | |
Total: 18.1 |