Product | Subtotal | Qty | |
---|---|---|---|
Polymer Lithium Ion Battery - 400mAh
PRT-10718 |
13.9 |
2
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
TOL-10719 |
7.95 |
1
Cannot be ordered at this time. |
|
Solder Tip Tinner and Cleaner
TOL-13246 |
10.95 | 1 | |
Papilio VGA Wing
WIG-11569 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun I2C DAC Breakout - MCP4725
BOB-12918 |
5.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
555 Timer
COM-09273 |
4.75 |
5
Cannot be ordered at this time. |
|
Tweezers - Curved (ESD Safe)
TOL-10602 |
4.5 | 1 | |
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
7 | 2 | |
Op-Amp (Through-Hole) - LM358
COM-09456 |
4.75 |
5
Cannot be ordered at this time. |
|
RJ45 8-Pin Connector
PRT-00643 |
3.2 | 2 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
USB Male Type A Connector
PRT-00437 |
1.6 | 1 | |
USB Female Type A SMD Connector
PRT-09011 |
4.5 | 3 | |
SparkFun Third Hand Parts
TOL-12033 |
4.9 | 2 | |
LED - Ultraviolet
COM-08662 |
2.1 | 2 | |
Electret Microphone
COM-08635 |
2.1 | 2 | |
TRIAC
COM-09234 |
1.9 |
2
Cannot be ordered at this time. |
|
Flexible Coolant Pipe - 1ft (1/2")
TOL-12783 |
10.5 | 5 | |
LED - Super Bright Green (100 pack)
COM-09984 |
19.95 |
1
Cannot be ordered at this time. |
|
Momentary Button - Panel Mount (Black)
COM-11996 |
1.05 | 1 | |
ATMega328 - TQFP
COM-09261 |
4.25 |
1
Cannot be ordered at this time. |
|
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
Crystal Kit
COM-11630 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 155.6 |