Next Paycheck

by Member #22564

Favorited Favorite 0

Just the stuff I will consider buying when payday comes.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heatsink Compound
15 available PRT-09599
2.45 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
SparkFun AVR Programming Adapter
Retired BOB-08508
0.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
1.65 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
LED - Super Bright Blue (100 pack)
Retired COM-09983
19.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
Transistor - NPN (P2N2222A)
Retired COM-12852
0.5 1   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
0.55 1   
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
Total: 172.35