Cruor____

by Oddstr13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
USB to UART Bridge - FT232RL
Retired COM-00650
4.5 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
Breadboard - Full-Size (Bare)
In stock PRT-12615
6.5 1   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
4.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
3.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
3.5 1   
Cannot be ordered at this time.
ATMega2561
Retired COM-12906
11.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
FemtoBuck LED Driver
Retired COM-12937
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Warm White)
In stock COM-13104
8.95 1   
LED - 3W Aluminum PCB (5 Pack, Red)
Retired COM-13106
7.95 1   
Cannot be ordered at this time.
LED - 3W Aluminum PCB (5 Pack, Blue)
Retired COM-13107
7.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
2.95 1   
Cannot be ordered at this time.
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
3.95 1   
Cannot be ordered at this time.
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
IC Test Clip - SOIC 8-Pin
In stock COM-13153
19.5 1   
Op-Amp (Through-Hole) - LM358
Retired COM-09456
0.95 1   
Cannot be ordered at this time.
LED - 5mm Cycling RGB (slow)
In stock COM-11450
0.95 1   
Darlington Driver 8-Channel ULN2803 DIP
Retired COM-00312
1.95 1   
Cannot be ordered at this time.
Mini Pushbutton Switch - SMD
In stock COM-08720
1.05 1   
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
Voltage Regulator - 12V
In stock COM-12766
1.95 1   
SparkFun Shift-In Breakout - SN74HC165
Retired BOB-11733
3.95 1   
Cannot be ordered at this time.
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
2.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
ATMega32U4 TQFP
Retired COM-11181
6.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, White)
In stock COM-11970
6.5 1   
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
2.1 1   
SparkFun Third Hand Kit
16 available TOL-11784
37.5 1   
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
2.1 1   
SparkFun Third Hand Parts
20 available TOL-12033
2.45 1   
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
SparkFun DC/DC Converter Breakout
Only 6 left! BOB-09370
23.77
You save:
10.18 (30%)
1   
Power Supply - 80W DC Switching Mode
Retired TOL-09291
259.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Thermistor 10K
In stock SEN-00250
0.95 1   
Resistor Network - 330 Ohm (6-pin bussed)
In stock COM-10855
0.95 1   
Resistor Network - 10K Ohm (6-pin bussed)
Retired COM-10856
0.5 1   
Cannot be ordered at this time.
Taz 4 3D Printer
Retired TOL-12944
2194.95 1   
Cannot be ordered at this time.
Building Open Source Hardware
Retired BOK-13220
59.9 2   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 2
Retired BOK-11775
49.9 2   
Cannot be ordered at this time.
Encyclopedia of Electronic Components: Volume 1
Retired BOK-11774
20.95 1   
Cannot be ordered at this time.
Total: 3038.97