Rover Rally List

by werepants

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rover 5 Motor Driver Board
Retired ROB-11593
24.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
LED - RGB Clear Common Cathode
In stock COM-00105
4.5 2   
Rocker Switch - Medium
Retired COM-10727
0.5 1   
Cannot be ordered at this time.
Microswitch - 2 Terminal
Retired COM-09414
6 4   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
SparkFun 9 Degrees of Freedom IMU Breakout - LSM9DS0
Retired SEN-12636
29.95 1   
Cannot be ordered at this time.
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
ProtoBoard - Square 2"
21 available PRT-08811
3.5 1   
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
3.9 2   
Female Headers
Out of stock PRT-00115
1.75 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
65.9 2   
Cannot be ordered at this time.
Total: 252.05