Pete's SFE Wish List

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
50 Channel D2523T Helical GPS Receiver
Retired GPS-09566
79.95 1   
Cannot be ordered at this time.
50 Channel GS407 Helical GPS Receiver
Retired GPS-09436
89.95 1   
Cannot be ordered at this time.
6" Digital Calipers
Retired TOL-00067
19.95 1   
Cannot be ordered at this time.
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
SparkFun WiFly GSX Breakout
Retired WRL-10050
84.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
19.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Bluetooth DIP Module - Rayson BTM-182
Retired WRL-09977
34.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
Retired DEV-09218
14.95 1   
Cannot be ordered at this time.
Arduino Mega 2560
Retired DEV-09949
58.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - LIS3LV02DQ
Retired SEN-00758
43.95 1   
Cannot be ordered at this time.
SparkFun On Screen Display Breakout - MAX7456
Retired BOB-09168
39.95 1   
Cannot be ordered at this time.
ArduIMU Sensor Board - Six Degrees of Freedom (Main)
Retired GPS-09372
29.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-09694
19.95 1   
Cannot be ordered at this time.
Voice Recognition Module - VRbot
Retired COM-09753
57.95 1   
Cannot be ordered at this time.
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
Robotic Claw (Sale)
Retired ROB-10332
7.95 1   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Female Headers
Out of stock PRT-00115
5.25 3   
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
2.1 2   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
1.05 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Total: 1266.6