Parts for Project

by Member #640417

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
SparkFun DeadOn RTC Breakout - DS3234
In stock BOB-10160
24.5 1   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5mm
Retired ROB-12325
4.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3mm"
Retired ROB-12412
4.99 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
19.95 1   
Cannot be ordered at this time.
Mini Microswitch Mount - A (pair)
Retired COM-12745
1.79 1   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
In stock COM-13014
3.5 1   
Total: 188.97