Stuff I need

by Member #506357

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MicroView - OLED Arduino Module
In stock DEV-12923
89.9 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
SparkFun Resistor Chart Sticker
In stock SWG-10108
1.8 1   
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
18.5 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun Micro OLED Breakout
Only 9 left! LCD-13003
17.5 1   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
SFE Project Notebook - 10" x 7.5" (Red, Grey Pages)
Retired SWG-11064
4.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun Thumb Joystick Breakout
In stock BOB-09110
4.2 2   
Thumb Joystick
In stock COM-09032
9 2   
Solder Tip Tinner and Cleaner
Out of stock TOL-13246
10.95 1   
Actobotics Channel Mount - Arduino (pair)
Retired ROB-13049
1.95 1   
Cannot be ordered at this time.
Total: 565.85