Customer #641202's Wish List from Cart

by Member #641202

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
138 5   
SparkFun Sound Detector
In stock SEN-12642
35.85 3   
Keypad - 12 Button
Retired COM-08653
15.8 4   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
61.5 3   
Mini Photocell
In stock SEN-09088
6.4 4   
PIR Motion Sensor
Retired SEN-08630
49.75 5   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
41 2   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
65 2   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
63 2   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
44.85 3   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
79.9 2   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
89.85 3   
Cannot be ordered at this time.
Infrared Emitters and Detectors
Retired SEN-00241
9.75 5   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
5.25 5   
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
59.85 3   
Cannot be ordered at this time.
Fingerprint Scanner - TTL (GT-511C3)
Retired SEN-11792
99.9 2   
Cannot be ordered at this time.
SparkFun RGB LED Breakout - WS2812
Retired BOB-11820
8.85 3   
Cannot be ordered at this time.
SparkFun Color Sensor Breakout - HDJD-S822
Retired SEN-10904
74.85 3   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
10.5 3   
Rotary Encoder
In stock COM-09117
13.5 3   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
19.5 3   
Tilt Sensor - AT407
In stock SEN-10289
8.4 4   
FlexiForce Pressure Sensor - 25lbs.
In stock SEN-08712
70.5 3   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Mini Power Switch - SPDT
In stock COM-00102
12.8 8   
SparkFun Gas Sensor Breakout
In stock BOB-08891
15
You save:
0.75 (5%)
15   
LPG Gas Sensor - MQ-6
Only 9 left! SEN-09405
22 4   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
22 4   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
16.5 3   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
22 4   
Total: 1185.2