by stevenvh17
Gimme, gimme, gimme! :-)
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Venus GPS with SMA Connector
GPS-11058 |
49.95 |
1
Cannot be ordered at this time. |
|
GPS 3V Magnetic Mount Antenna SMA - 5m
GPS-00464 |
12.95 |
1
Cannot be ordered at this time. |
|
Slide Pot - Motorized (10k Linear Taper)
COM-10976 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun FM Tuner Evaluation Board - Si4703
WRL-10663 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Graphic LCD 128x64
LCD-09351 |
36.95 |
1
Cannot be ordered at this time. |
|
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
BOB-09868 |
10.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL362
SEN-11446 |
18.95 | 1 | |
SparkFun XBee Wireless Kit
KIT-13197 |
99.95 |
1
Cannot be ordered at this time. |
|
Bus Pirate Cable
CAB-09556 |
5.5 | 1 | |
Bus Pirate
TOL-09544 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun LED Matrix - Serial Interface (Red/Green)
COM-00759 |
69.9 |
2
Cannot be ordered at this time. |
|
Rotary Encoder
COM-09117 |
18 | 4 | |
Humidity and Temperature Sensor - SHT15
COM-08227 |
86.85 |
3
Cannot be ordered at this time. |
|
SparkFun 7-Segment Serial Display - White
COM-11629 |
33 | 2 | |
Circular LED Bargraphs - Blue
COM-11492 |
11.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenSegment Serial Display - 20mm (Blue)
COM-11647 |
16.95 |
1
Cannot be ordered at this time. |
|
7-Segment Display - 20mm (Blue)
COM-11408 |
3.5 | 1 | |
5-way Tactile Switch
COM-10063 |
4.2 | 2 | |
Rotary Encoder LED Ring Breakout Board - Blue
COM-10407 |
15.95 |
1
Cannot be ordered at this time. |
|
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
SEN-09721 |
14.95 |
1
Cannot be ordered at this time. |
|
Breadboard - Giant
PRT-12614 |
21.5 | 1 | |
SparkFun Breadboard Power Supply Stick 5V/3.3V
PRT-10804 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun I2C Expander Breakout - PCF8575
BOB-08130 |
11.95 |
1
Cannot be ordered at this time. |
|
Alligator Clip with Pigtail (4 Pack)
CAB-13191 |
10.5 | 3 | |
RFM12B-S2 Wireless Transceiver - 915MHz
WRL-12031 |
20.85 |
3
Cannot be ordered at this time. |
|
SparkFun RFID Starter Kit
KIT-13198 |
51.95 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
17.5 | 10 | |
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
22.5 | 5 | |
2mm 10pin XBee Socket
PRT-08272 |
2.3 | 2 | |
SparkFun RFID Reader Breakout
SEN-13030 |
2.1 | 1 | |
SparkFun Inventor's Kit Parts Refill Pack - v3.3
LAB-13110 |
24.95 |
1
Cannot be ordered at this time. |
|
RGB LED Panel - 32x32
COM-12584 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Infrared Proximity Breakout - VCNL4000
BOB-10901 |
9.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Teensy 3.1
DEV-12646 |
79.8 |
4
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" F/F Pack of 100
PRT-09390 |
37.5 | 1 | |
Break Away Headers - Long
PRT-10158 |
13 | 4 | |
SparkFun ProtoShield Kit
DEV-07914 |
19.9 |
2
Cannot be ordered at this time. |
|
USB to TTL Serial Cable
CAB-12977 |
11.95 | 1 | |
Hobby Motor and Encoder Kit
ROB-13260 |
21.5 | 1 | |
SparkFun Hall-Effect Current Sensor Breakout - ACS712
BOB-08882 |
7.95 |
1
Cannot be ordered at this time. |
|
SparkFun Digital Temperature Sensor Breakout - TMP102
SEN-11931 |
5.95 |
1
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
SEN-11028 |
32.5 |
1
Cannot be ordered at this time. |
|
SparkFun Serial Enabled 16x2 LCD - White on Black 3.3V
LCD-09067 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun MiniGen - Pro Mini Signal Generator Shield
BOB-11420 |
33.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
SparkFun Joystick Shield - Bare PCB
DEV-09824 |
2.75
You save: 2.75 (50%) |
1
Cannot be ordered at this time. |
|
Thumb Joystick
COM-09032 |
4.5 | 1 | |
1.0" Single Digit Alphanumeric Display - Blue
COM-09933 |
23.6 |
8
Cannot be ordered at this time. |
|
SparkFun GPS Shield Kit
KIT-13199 |
59.95 |
1
Cannot be ordered at this time. |
|
SparkFun ToF Range Finder Sensor - VL6180
SEN-12785 |
29.5 | 1 | |
Solar Cell Huge - 5.2W
PRT-09241 |
49.95 |
1
Cannot be ordered at this time. |
|
IC Hook to IC Hook Cables
CAB-00502 |
11.85 |
3
Cannot be ordered at this time. |
|
SparkFun Humidity and Temperature Sensor Breakout - SHT15
SEN-08257 |
41.95 |
1
Cannot be ordered at this time. |
|
LED Display Driver (8-Digit) - MAX7219CNG
COM-09622 |
43.8 |
4
Cannot be ordered at this time. |
|
Arduino Leonardo with Headers
DEV-11286 |
27.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
4.2 | 4 | |
SparkFun USB to FIFO Breakout - FT245RL
BOB-07841 |
35.9 |
2
Cannot be ordered at this time. |
|
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
19.9 |
2
Cannot be ordered at this time. |
|
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
41 | 2 | |
Arduino Uno - R3 SMD
DEV-11224 |
105.2 | 4 | |
Arduino Due
DEV-11589 |
48.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 6" F/F Pack of 100
PRT-10898 |
26.95 | 1 | |
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
PRT-11367 |
21.5 | 1 | |
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
Relay SPDT Sealed
COM-00100 |
16.8 | 8 | |
Piezo Vibration Sensor - Small Vertical
SEN-09199 |
19.9 | 2 | |
Piezo Vibration Sensor - Small Horizontal
SEN-09198 |
19.9 | 2 | |
ATmega328 with Arduino Optiboot (Uno)
DEV-10524 |
6.5 | 1 | |
Arduino and Breadboard Holder
DEV-11235 |
19.8 | 4 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
22 | 4 | |
SparkFun Ambient Light Sensor Breakout - TEMT6000
BOB-08688 |
4.95 | 1 | |
Temperature Sensor - TMP36
SEN-10988 |
6.4 | 4 | |
SparkFun RedBot Sensor - Accelerometer
SEN-12589 |
7.5 | 1 | |
SparkFun RedBot Sensor - Accelerometer (Sale)
SEN-11770 |
9.95 |
1
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
TL431 - Voltage Reference
COM-11078 |
0.5 |
1
Cannot be ordered at this time. |
|
Banana to IC Hook Cables
CAB-00506 |
11 | 2 | |
Bubble Display - 7-Segment (4-digit)
COM-12710 |
23.6 |
8
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/M Pack of 100
PRT-09388 |
37.5 | 1 | |
Female Headers
PRT-00115 |
8.75 | 5 | |
SparkFun RGB and Gesture Sensor - APDS-9960
SEN-12787 |
16.5 | 1 | |
Arduino ProtoShield - Bare PCB
DEV-11665 |
24.75 |
5
Cannot be ordered at this time. |
|
FreeSoC2 Development Board - PSoC5LP
DEV-13229 |
49.95 |
1
Cannot be ordered at this time. |
|
LCD Button Shield V2
DEV-13293 |
12.95 |
1
Cannot be ordered at this time. |
|
Teensy Arduino Shield Adapter
KIT-13288 |
12.95 |
1
Cannot be ordered at this time. |
|
Teensy 3.2
DEV-13736 |
19.8 |
1
Cannot be ordered at this time. |
|
Total: 2144.4 |